OPTIGA™ Trust M Express
Overview
The easiest way to securely deploy IoT devices to the cloud at scale
OPTIGA™ Trust M Express is a pre-provisioned Secure Element that simplifies the integration of security in IoT devices. It makes it easier to claim the devices and transfer the certificates to the product cloud at scale. The Infineon cloud service automates the IoT device certificate registration and device provisioning in the product cloud. This solution simplifies the production flow, accelerates time-to-market, and increases cost efficiency.
Summary of Features
- Pre-provisioned with
- Ready-to-use certificates / keys
- AWS multi-account registration
- Azure IoT Hub pre-registration
- Infineon cloud service support
- CC EAL6+ (high) certified
- ECC: NIST curves up to P-521,
- Brainpool r1 curve up to 512 bits
- RSA with keys up to 2048 bits
- AES key up to 256 bits
- HMAC up to SHA-512
- TLS v1.2 PRF + HKDF up to SHA-512
- TRNG/DRNG random number generator
- Cryptographic toolbox commands
- SHA-256, ECC and RSA® features,
- AES, HMAC and key derivation
Benefits
- Off-the-shelf secure elements
- Ready to connect to Azure and AWS
- Automated device provisioning
- Product-to-cloud provisioning
- Simple device claiming process
- No manual intervention required
- Faster design-in process
- Easy-to-use developer kit
- NDA-free product documentation
- Robust Security
Potential Applications
Smart cities
- Street lights
Smart mobility
- Connected dental equipment
- Connected toothbrushes
Diagrams
Complementary Products
Support